IESNA:LM-63-2002
[TEST]P1389897
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-727-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 70CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (14) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4031.3
TILT=NONE
14 -1 1 73 145 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
14.9 13.6 14.9 17.4 19.8 22.3 24.8 27.3 29.8 33.5 38.4 47.1 63.2 78.1 78.1 76.9 80.6 88.0 110.4 199.6 312.5 339.8 306.3 259.2 194.7 158.7 140.1 130.2 125.2 116.6 104.2 75.6 29.8 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 14.9 17.4 19.8 22.3 23.6 26.0 27.3 31.0 33.5 39.7 49.6 60.8 62.0 60.8 59.5 63.2 74.4 120.3 177.3 193.4 179.8 160.0 132.7 117.8 111.6 107.9 105.4 100.4 89.3 69.4 33.5 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 14.9 16.1 18.6 21.1 22.3 24.8 24.8 27.3 29.8 33.5 36.0 43.4 45.9 44.6 39.7 38.4 39.7 40.9 42.2 47.1 54.6 60.8 70.7 78.1 83.1 86.8 85.6 84.3 74.4 63.2 36.0 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 14.9 16.1 18.6 19.8 21.1 23.6 23.6 26.0 27.3 31.0 32.2 38.4 39.7 39.7 36.0 34.7 36.0 36.0 37.2 40.9 47.1 52.1 59.5 67.0 70.7 73.2 73.2 74.4 68.2 59.5 36.0 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 14.9 16.1 17.4 19.8 21.1 22.3 22.3 23.6 24.8 27.3 29.8 33.5 34.7 34.7 32.2 32.2 32.2 32.2 32.2 34.7 38.4 42.2 49.6 54.6 58.3 60.8 60.8 63.2 62.0 55.8 37.2 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 13.6 14.9 17.4 18.6 19.8 19.8 19.8 22.3 22.3 24.8 26.0 27.3 28.5 28.5 27.3 28.5 27.3 27.3 27.3 28.5 31.0 33.5 38.4 43.4 44.6 47.1 48.4 53.3 54.6 50.8 37.2 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 13.6 14.9 16.1 17.4 18.6 18.6 18.6 19.8 19.8 21.1 22.3 22.3 22.3 23.6 23.6 24.8 23.6 22.3 22.3 22.3 22.3 23.6 27.3 31.0 32.2 33.5 36.0 42.2 48.4 47.1 37.2 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 13.6 14.9 16.1 16.1 17.4 17.4 17.4 18.6 18.6 19.8 21.1 21.1 21.1 21.1 21.1 22.3 22.3 21.1 21.1 21.1 21.1 22.3 26.0 29.8 31.0 32.2 34.7 38.4 42.2 40.9 32.2 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 13.6 14.9 14.9 16.1 17.4 17.4 17.4 17.4 17.4 18.6 18.6 18.6 18.6 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 21.1 24.8 28.5 29.8 31.0 32.2 34.7 36.0 34.7 27.3 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 12.4 13.6 14.9 14.9 16.1 16.1 16.1 16.1 16.1 17.4 17.4 17.4 17.4 17.4 17.4 17.4 18.6 17.4 18.6 18.6 18.6 19.8 22.3 26.0 28.5 29.8 31.0 29.8 28.5 27.3 22.3 11.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 12.4 13.6 13.6 13.6 14.9 14.9 14.9 14.9 14.9 16.1 14.9 14.9 14.9 14.9 14.9 14.9 16.1 16.1 17.4 17.4 17.4 18.6 21.1 24.8 27.3 28.5 28.5 26.0 22.3 21.1 17.4 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 12.4 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 14.9 13.6 13.6 13.6 13.6 13.6 13.6 14.9 14.9 16.1 16.1 16.1 17.4 19.8 22.3 23.6 24.8 23.6 21.1 18.6 17.4 13.6 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 12.4 12.4 12.4 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 12.4 12.4 12.4 12.4 13.6 12.4 13.6 14.9 16.1 17.4 18.6 19.8 19.8 19.8 18.6 17.4 14.9 12.4 9.9 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 11.2 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 11.2 11.2 11.2 11.2 11.2 11.2 12.4 12.4 14.9 16.1 17.4 17.4 16.1 16.1 13.6 12.4 9.9 8.7 5.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 11.2 11.2 11.2 12.4 11.2 11.2 11.2 11.2 11.2 11.2 11.2 11.2 9.9 9.9 9.9 9.9 9.9 8.7 9.9 11.2 13.6 14.9 16.1 14.9 12.4 11.2 8.7 7.4 6.2 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 11.2 11.2 11.2 12.4 11.2 11.2 11.2 11.2 9.9 9.9 9.9 9.9 8.7 8.7 8.7 8.7 8.7 8.7 8.7 9.9 11.2 11.2 12.4 11.2 9.9 8.7 6.2 6.2 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 11.2 11.2 11.2 11.2 11.2 9.9 9.9 9.9 9.9 9.9 8.7 8.7 7.4 7.4 7.4 7.4 8.7 8.7 8.7 7.4 8.7 7.4 8.7 7.4 6.2 6.2 5.0 3.7 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 9.9 11.2 9.9 9.9 9.9 9.9 8.7 8.7 7.4 7.4 6.2 6.2 5.0 6.2 7.4 7.4 7.4 6.2 5.0 3.7 3.7 3.7 3.7 2.5 2.5 2.5 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 9.9 9.9 9.9 8.7 8.7 8.7 7.4 7.4 6.2 6.2 5.0 5.0 3.7 5.0 6.2 7.4 6.2 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 9.9 9.9 9.9 8.7 8.7 8.7 7.4 6.2 5.0 5.0 3.7 3.7 2.5 3.7 5.0 6.2 5.0 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 9.9 9.9 9.9 8.7 8.7 7.4 6.2 6.2 5.0 5.0 3.7 2.5 2.5 2.5 3.7 3.7 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 8.7 8.7 8.7 7.4 7.4 7.4 6.2 5.0 3.7 3.7 2.5 1.2 1.2 1.2 1.2 2.5 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 8.7 8.7 8.7 7.4 7.4 6.2 5.0 3.7 2.5 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 8.7 8.7 8.7 7.4 7.4 6.2 5.0 2.5 2.5 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 9.9 9.9 8.7 8.7 8.7 7.4 7.4 5.0 3.7 2.5 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 8.7 7.4 7.4 7.4 6.2 6.2 5.0 3.7 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 8.7 7.4 7.4 7.4 6.2 6.2 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 8.7 7.4 7.4 7.4 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 8.7 7.4 7.4 6.2 6.2 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 7.4 6.2 6.2 6.2 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 7.4 6.2 6.2 5.0 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 7.4 6.2 6.2 5.0 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 8.7 7.4 6.2 6.2 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 5.0 5.0 3.7 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 5.0 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 5.0 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 6.2 5.0 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 6.2 5.0 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 6.2 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 6.2 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 6.2 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 7.4 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 8.7 6.2 5.0 3.7 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 9.9 7.4 6.2 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 8.7 7.4 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 8.7 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 11.2 8.7 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 9.9 8.7 7.4 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 12.4 9.9 8.7 7.4 6.2 5.0 2.5 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 11.2 9.9 8.7 6.2 5.0 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 11.2 9.9 8.7 7.4 6.2 3.7 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 12.4 11.2 9.9 8.7 7.4 5.0 3.7 2.5 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 13.6 12.4 11.2 9.9 8.7 6.2 5.0 3.7 2.5 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 16.1 13.6 12.4 11.2 9.9 8.7 7.4 6.2 3.7 2.5 2.5 2.5 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 16.1 14.9 13.6 12.4 11.2 9.9 8.7 7.4 5.0 3.7 2.5 2.5 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 16.1 14.9 13.6 12.4 11.2 9.9 8.7 6.2 5.0 3.7 3.7 2.5 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 16.1 14.9 13.6 12.4 12.4 11.2 8.7 7.4 5.0 5.0 3.7 3.7 2.5 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 16.1 14.9 13.6 13.6 12.4 9.9 8.7 6.2 6.2 5.0 5.0 3.7 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.5 2.5 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 16.1 14.9 14.9 13.6 12.4 11.2 8.7 7.4 6.2 5.0 5.0 3.7 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.5 2.5 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 16.1 16.1 14.9 14.9 13.6 12.4 9.9 8.7 7.4 6.2 6.2 5.0 5.0 3.7 3.7 3.7 3.7 3.7 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 17.4 16.1 16.1 14.9 14.9 12.4 11.2 8.7 7.4 7.4 6.2 5.0 5.0 5.0 3.7 3.7 3.7 3.7 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 3.7 3.7 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 17.4 17.4 16.1 16.1 14.9 13.6 11.2 9.9 8.7 7.4 7.4 6.2 6.2 5.0 5.0 5.0 5.0 5.0 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 2.5 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 17.4 17.4 16.1 16.1 16.1 13.6 12.4 9.9 8.7 8.7 7.4 6.2 6.2 5.0 5.0 5.0 5.0 5.0 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 2.5 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 17.4 17.4 16.1 16.1 16.1 14.9 13.6 11.2 9.9 8.7 8.7 7.4 7.4 6.2 6.2 6.2 6.2 5.0 3.7 3.7 2.5 2.5 2.5 2.5 2.5 2.5 2.5 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 18.6 18.6 17.4 17.4 17.4 14.9 13.6 12.4 9.9 9.9 8.7 7.4 7.4 6.2 6.2 6.2 6.2 6.2 5.0 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 18.6 18.6 17.4 17.4 17.4 16.1 14.9 12.4 11.2 9.9 9.9 8.7 8.7 7.4 7.4 7.4 7.4 6.2 5.0 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 18.6 18.6 17.4 17.4 17.4 16.1 14.9 13.6 11.2 9.9 9.9 8.7 8.7 7.4 7.4 7.4 7.4 6.2 5.0 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 18.6 18.6 17.4 17.4 17.4 16.1 14.9 13.6 11.2 11.2 9.9 9.9 8.7 8.7 8.7 8.7 7.4 7.4 6.2 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 18.6 18.6 18.6 17.4 17.4 17.4 17.4 14.9 13.6 12.4 11.2 11.2 9.9 9.9 8.7 8.7 8.7 8.7 7.4 6.2 6.2 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 17.4 17.4 17.4 14.9 13.6 12.4 12.4 11.2 11.2 9.9 9.9 9.9 9.9 8.7 8.7 7.4 6.2 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 17.4 17.4 17.4 14.9 13.6 12.4 12.4 11.2 11.2 9.9 9.9 9.9 9.9 8.7 8.7 7.4 6.2 5.0 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 17.4 17.4 17.4 14.9 13.6 12.4 12.4 11.2 11.2 11.2 11.2 11.2 11.2 9.9 9.9 8.7 7.4 6.2 5.0 5.0 5.0 5.0 5.0 5.0 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 17.4 16.1 16.1 14.9 13.6 13.6 13.6 12.4 12.4 11.2 11.2 11.2 12.4 12.4 11.2 9.9 8.7 7.4 6.2 6.2 5.0 5.0 6.2 5.0 5.0 3.7 3.7 3.7 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 16.1 16.1 16.1 16.1 16.1 14.9 13.6 13.6 13.6 12.4 12.4 12.4 12.4 12.4 12.4 13.6 12.4 9.9 8.7 7.4 6.2 6.2 6.2 6.2 6.2 6.2 5.0 3.7 3.7 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 16.1 16.1 16.1 14.9 14.9 14.9 13.6 13.6 13.6 12.4 12.4 12.4 12.4 12.4 13.6 14.9 13.6 11.2 9.9 8.7 7.4 7.4 6.2 6.2 7.4 6.2 5.0 3.7 3.7 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 16.1 16.1 16.1 14.9 14.9 14.9 13.6 13.6 13.6 13.6 13.6 13.6 13.6 13.6 14.9 14.9 14.9 12.4 12.4 12.4 11.2 11.2 9.9 8.7 9.9 8.7 7.4 6.2 5.0 3.7 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 16.1 16.1 16.1 16.1 14.9 14.9 14.9 14.9 14.9 13.6 13.6 14.9 14.9 14.9 14.9 16.1 14.9 14.9 14.9 16.1 16.1 14.9 12.4 12.4 11.2 9.9 8.7 7.4 6.2 3.7 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 17.4 16.1 16.1 16.1 16.1 16.1 14.9 14.9 14.9 14.9 14.9 14.9 14.9 14.9 14.9 14.9 16.1 16.1 16.1 16.1 17.4 19.8 19.8 17.4 16.1 14.9 13.6 12.4 11.2 9.9 6.2 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 17.4 16.1 16.1 16.1 16.1 16.1 14.9 14.9 14.9 14.9 14.9 14.9 14.9 16.1 16.1 16.1 16.1 16.1 16.1 17.4 19.8 23.6 23.6 21.1 18.6 17.4 14.9 13.6 12.4 11.2 7.4 5.0 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 17.4 16.1 16.1 16.1 17.4 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 17.4 17.4 17.4 17.4 17.4 17.4 18.6 21.1 23.6 24.8 23.6 22.3 21.1 19.8 18.6 16.1 14.9 11.2 7.4 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 17.4 17.4 16.1 16.1 17.4 17.4 17.4 17.4 17.4 18.6 18.6 18.6 18.6 19.8 19.8 21.1 22.3 24.8 26.0 26.0 26.0 26.0 23.6 22.3 21.1 19.8 16.1 9.9 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 18.6 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 18.6 18.6 19.8 19.8 21.1 21.1 22.3 22.3 24.8 26.0 28.5 29.8 29.8 28.5 27.3 24.8 23.6 19.8 12.4 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 17.4 17.4 17.4 17.4 18.6 17.4 17.4 17.4 18.6 18.6 18.6 18.6 18.6 19.8 19.8 21.1 21.1 22.3 22.3 23.6 23.6 24.8 27.3 31.0 33.5 33.5 32.2 31.0 28.5 27.3 23.6 14.9 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 18.6 18.6 18.6 18.6 19.8 18.6 18.6 18.6 19.8 19.8 19.8 19.8 21.1 22.3 22.3 23.6 23.6 23.6 23.6 24.8 24.8 26.0 29.8 33.5 34.7 36.0 36.0 36.0 36.0 34.7 28.5 14.9 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 18.6 18.6 18.6 19.8 19.8 19.8 19.8 19.8 21.1 22.3 22.3 22.3 22.3 23.6 24.8 26.0 24.8 24.8 24.8 26.0 26.0 27.3 31.0 34.7 37.2 38.4 38.4 40.9 43.4 40.9 34.7 16.1 2.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 19.8 19.8 19.8 19.8 21.1 21.1 21.1 21.1 22.3 23.6 23.6 23.6 24.8 26.0 26.0 27.3 27.3 26.0 24.8 26.0 26.0 28.5 33.5 37.2 38.4 39.7 42.2 45.9 49.6 48.4 39.7 16.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 19.8 19.8 19.8 21.1 21.1 22.3 22.3 22.3 23.6 24.8 24.8 24.8 26.0 27.3 28.5 29.8 28.5 27.3 26.0 27.3 27.3 29.8 34.7 38.4 39.7 42.2 44.6 50.8 57.0 54.6 44.6 16.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 19.8 19.8 21.1 22.3 22.3 23.6 23.6 24.8 26.0 27.3 28.5 29.8 32.2 32.2 32.2 33.5 32.2 32.2 31.0 33.5 37.2 39.7 45.9 49.6 50.8 53.3 54.6 58.3 60.8 55.8 42.2 14.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 21.1 21.1 23.6 23.6 24.8 26.0 27.3 28.5 31.0 32.2 36.0 38.4 37.2 37.2 37.2 36.0 37.2 37.2 39.7 47.1 50.8 57.0 60.8 63.2 64.5 64.5 65.7 64.5 57.0 38.4 14.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 21.1 22.3 23.6 24.8 26.0 27.3 28.5 31.0 33.5 36.0 40.9 43.4 42.2 40.9 39.7 39.7 40.9 42.2 45.9 55.8 60.8 67.0 71.9 74.4 75.6 73.2 71.9 68.2 58.3 36.0 13.6 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 21.1 22.3 24.8 26.0 27.3 28.5 31.0 33.5 36.0 39.7 45.9 49.6 47.1 44.6 43.4 43.4 45.9 47.1 52.1 65.7 70.7 78.1 83.1 85.6 86.8 83.1 79.4 71.9 59.5 32.2 12.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 22.3 23.6 26.0 27.3 29.8 31.0 34.7 38.4 43.4 52.1 62.0 64.5 63.2 62.0 65.7 83.1 122.8 160.0 183.5 193.4 184.8 147.6 130.2 119.0 112.8 104.2 95.5 83.1 59.5 29.8 12.4 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 22.3 23.6 26.0 28.5 31.0 33.5 37.2 42.2 49.6 63.2 78.1 79.4 78.1 79.4 88.0 121.5 199.6 271.6 315.0 319.9 298.8 217.0 176.1 151.3 137.6 124.0 110.4 93.0 59.5 27.3 11.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 24.8 27.3 29.8 33.5 37.2 42.2 53.3 74.4 105.4 127.7 138.9 152.5 176.1 229.4 364.6 602.6 869.3 943.7 866.8 710.5 559.2 416.6 308.8 229.4 176.1 136.4 107.9 59.5 29.8 11.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 24.8 28.5 31.0 36.0 39.7 47.1 64.5 98.0 147.6 176.1 197.2 225.7 271.6 370.8 607.6 1005.7 1466.9 1572.3 1412.4 1122.2 901.5 657.2 466.2 321.2 228.2 162.4 122.8 58.3 31.0 11.2 1.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 26.0 29.8 32.2 38.4 48.4 74.4 122.8 192.2 269.1 334.8 394.3 462.5 553.0 741.5 1184.2 1800.5 2322.6 2428.0 2260.6 1979.1 1775.7 1522.7 1231.3 860.6 522.0 291.4 157.5 64.5 33.5 12.4 1.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 26.0 29.8 33.5 42.2 55.8 102.9 182.3 286.4 390.6 493.5 590.2 698.1 834.5 1113.5 1760.8 2595.4 3178.2 3283.6 3107.5 2834.7 2649.9 2388.3 1996.4 1398.7 815.9 419.1 191.0 69.4 36.0 12.4 1.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 27.3 31.0 34.7 44.6 64.5 130.2 240.6 380.7 512.1 651.0 787.4 935.0 1114.8 1484.3 2337.4 3389.0 4033.8 4137.9 3955.7 3691.5 3524.1 3253.8 2760.3 1938.2 1108.6 548.1 225.7 75.6 38.4 13.6 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 27.3 31.0 36.0 47.1 71.9 157.5 298.8 474.9 633.7 809.7 983.3 1170.6 1396.3 1855.1 2914.0 4183.8 4889.4 4993.6 4802.6 4547.2 4398.4 4119.3 3525.4 2476.3 1402.5 675.8 259.2 80.6 40.9 13.6 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 27.3 32.2 38.4 52.1 94.2 230.6 421.6 636.1 842.0 1036.7 1236.3 1443.4 1738.5 2367.2 3526.6 4815.0 5453.6 5562.7 5427.6 5288.7 5189.5 4828.6 4017.7 2895.4 1773.2 998.2 337.3 100.4 42.2 12.4 1.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 19.8 21.1 23.6 28.5 32.2 39.7 57.0 116.6 302.6 543.1 796.1 1050.3 1263.6 1489.3 1716.2 2080.8 2878.1 4137.9 5444.9 6016.6 6131.9 6052.5 6029.0 5979.4 5537.9 4510.0 3313.3 2144.0 1320.6 415.4 120.3 43.4 12.4 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 19.8 23.6 28.5 33.5 42.2 60.8 138.9 374.5 664.7 956.1 1258.6 1491.7 1743.5 1990.2 2423.0 3389.0 4750.5 6074.9 6579.5 6702.3 6677.5 6770.5 6769.3 6248.5 5002.2 3732.5 2514.8 1644.3 493.5 140.1 44.6 11.2 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 19.8 23.6 28.5 33.5 43.4 65.7 161.2 447.6 787.4 1117.3 1466.9 1718.7 1996.4 2263.0 2765.2 3901.1 5363.1 6706.0 7143.8 7271.5 7302.5 7512.0 7560.4 6957.8 5494.5 4151.6 2885.5 1966.7 571.6 160.0 45.9 9.9 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 19.8 23.6 28.5 33.5 44.6 71.9 191.0 517.1 905.2 1259.9 1605.8 1877.4 2186.2 2497.4 3076.5 4341.3 6014.1 7313.6 7740.2 7854.3 7956.0 8201.5 8146.9 7374.4 5855.4 4455.4 3256.3 2191.1 651.0 193.4 49.6 11.2 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 18.6 19.8 23.6 28.5 34.7 45.9 79.4 220.7 586.5 1024.3 1401.2 1744.7 2036.1 2375.9 2733.0 3387.7 4781.5 6665.1 7921.2 8335.4 8438.3 8609.5 8890.9 8733.5 7791.0 6216.2 4760.4 3628.3 2416.8 730.4 226.9 54.6 11.2 1.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 19.8 23.6 28.5 34.7 45.9 85.6 249.2 656.0 1142.1 1543.8 1883.6 2193.6 2565.6 2967.4 3699.0 5220.5 7316.1 8528.9 8931.9 9021.1 9261.7 9580.4 9318.8 8206.5 6575.8 5064.2 3999.1 2641.2 808.5 259.2 58.3 12.4 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 19.8 23.6 28.5 34.7 47.1 91.8 279.0 725.4 1259.9 1685.2 2022.5 2352.3 2755.3 3201.7 4010.2 5660.7 7967.1 9136.5 9527.1 9604.0 9915.2 10269.8 9905.3 8623.1 6936.7 5368.0 4369.8 2865.7 887.9 292.6 62.0 12.4 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 19.8 23.6 28.5 34.7 48.4 94.2 300.1 773.8 1321.9 1738.5 2074.6 2424.2 2839.6 3314.6 4177.6 5898.8 8230.0 9394.4 9811.0 9938.8 10300.8 10622.0 10199.2 8850.0 7100.4 5621.0 4578.2 2940.1 975.9 318.7 62.0 12.4 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 17.4 19.8 23.6 28.5 34.7 49.6 95.5 321.2 822.1 1385.1 1790.6 2126.6 2496.2 2925.2 3427.4 4343.8 6136.9 8491.7 9652.3 10096.2 10273.6 10685.3 10974.2 10491.8 9076.9 7262.8 5872.7 4786.5 3015.7 1065.2 344.7 62.0 12.4 1.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 16.1 18.6 22.3 28.5 34.7 49.6 98.0 342.2 870.5 1447.1 1843.9 2178.7 2568.1 3009.5 3540.3 4511.2 6374.9 8754.5 9909.0 10380.2 10607.1 11070.9 11325.1 10785.7 9302.6 7426.5 6125.7 4994.8 3090.1 1153.2 369.5 60.8 12.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 16.1 18.6 22.3 28.5 34.7 50.8 99.2 363.3 918.9 1509.1 1896.0 2230.8 2640.0 3093.9 3653.1 4677.4 6613.0 9016.2 10166.9 10664.2 10941.9 11455.3 11677.3 11078.3 9529.6 7588.9 6377.4 5203.1 3164.5 1241.3 395.6 60.8 12.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 16.1 18.6 22.3 28.5 34.7 49.6 98.0 350.9 885.4 1452.1 1845.2 2173.8 2554.4 2992.2 3526.6 4487.6 6336.5 8703.7 9873.0 10328.1 10553.8 11002.7 11239.5 10682.8 9204.7 7363.2 6103.4 4965.0 3077.7 1161.9 396.8 67.0 12.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 16.1 18.6 22.3 28.5 34.7 48.4 95.5 338.5 851.9 1395.0 1795.5 2115.5 2468.9 2889.2 3400.1 4296.7 6058.7 8391.2 9579.2 9990.8 10165.7 10548.9 10803.1 10288.4 8879.8 7137.6 5829.3 4727.0 2992.2 1082.5 398.0 71.9 12.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 27.3 33.5 47.1 94.2 326.1 817.2 1336.7 1744.7 2058.4 2383.3 2787.6 3273.7 4106.9 5782.2 8077.5 9285.3 9654.8 9776.3 10096.2 10365.3 9892.9 8554.9 6910.6 5554.1 4487.6 2905.4 1003.2 398.0 78.1 11.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 27.3 33.5 45.9 91.8 313.7 783.7 1279.7 1693.9 2000.2 2297.8 2684.6 3147.2 3916.0 5504.4 7765.0 8991.4 9317.5 9388.2 9642.4 9927.6 9497.3 8230.0 6684.9 5280.0 4249.5 2818.6 923.8 399.3 83.1 11.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 27.3 33.5 44.6 85.6 281.5 701.9 1165.6 1561.2 1868.7 2147.7 2494.9 2905.4 3583.7 5045.6 7148.7 8390.0 8739.7 8815.3 9013.7 9271.6 8950.5 7833.2 6351.4 4960.1 3914.7 2606.5 851.9 360.8 78.1 11.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 27.3 33.5 43.4 79.4 250.5 621.3 1051.5 1428.5 1738.5 1997.7 2304.0 2663.6 3252.6 4586.8 6532.4 7788.6 8163.1 8242.4 8385.0 8615.7 8403.6 7435.2 6016.6 4640.2 3579.9 2394.5 778.7 321.2 71.9 9.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 26.0 32.2 42.2 73.2 218.2 539.4 936.2 1295.8 1607.1 1847.6 2114.2 2421.8 2920.2 4128.0 5916.1 7187.2 7585.2 7668.3 7756.3 7958.5 7855.5 7038.4 5683.0 4320.2 3245.1 2182.4 706.8 282.7 67.0 9.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 26.0 32.2 40.9 67.0 186.0 457.6 822.1 1163.1 1475.6 1697.6 1923.3 2180.0 2587.9 3669.2 5299.8 6585.7 7007.4 7095.4 7127.6 7302.5 7308.7 6640.3 5348.2 4000.3 2910.3 1970.4 633.7 243.0 60.8 8.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 26.0 31.0 39.7 60.8 157.5 386.9 698.1 999.5 1274.7 1476.9 1687.7 1924.5 2281.6 3210.4 4684.8 5996.7 6481.6 6568.4 6536.1 6598.1 6549.8 5967.0 4815.0 3579.9 2532.1 1656.7 548.1 207.1 57.0 9.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 21.1 24.8 31.0 37.2 55.8 129.0 316.2 575.4 835.8 1072.6 1257.4 1453.3 1670.3 1974.1 2750.4 4069.7 5409.0 5957.1 6042.6 5944.7 5893.8 5789.7 5293.6 4281.8 3159.6 2153.9 1342.9 462.5 169.9 53.3 11.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 19.8 24.8 29.8 36.0 49.6 99.2 245.5 451.4 670.9 871.7 1036.7 1217.7 1414.9 1667.8 2291.6 3454.7 4820.0 5431.3 5515.6 5351.9 5189.5 5030.8 4620.3 3747.3 2739.2 1775.7 1029.2 375.7 133.9 49.6 12.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 19.8 23.6 28.5 33.5 43.4 70.7 174.8 327.4 507.2 669.6 815.9 982.1 1159.4 1360.3 1831.5 2839.6 4230.9 4905.5 4988.6 4760.4 4485.2 4270.6 3947.0 3214.1 2318.8 1397.5 715.5 290.2 96.7 45.9 13.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 19.8 23.6 27.3 32.2 40.9 62.0 142.6 262.9 408.0 540.6 656.0 787.4 928.8 1093.7 1468.2 2275.4 3437.3 4066.0 4152.8 3925.9 3643.2 3415.0 3113.7 2512.3 1807.9 1099.9 579.1 251.7 90.5 43.4 12.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 14.9 17.4 19.8 22.3 26.0 31.0 37.2 53.3 110.4 197.2 307.5 411.7 497.2 591.5 699.4 827.1 1106.1 1711.2 2643.7 3227.8 3317.1 3091.4 2801.2 2558.2 2280.4 1811.7 1297.1 803.5 442.7 212.0 84.3 39.7 12.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 16.1 18.6 22.3 24.8 29.8 34.7 44.6 78.1 131.4 207.1 281.5 337.3 395.6 468.7 559.2 742.8 1145.8 1848.9 2388.3 2480.0 2256.8 1959.2 1701.3 1447.1 1109.8 784.9 505.9 305.0 172.4 78.1 37.2 11.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 16.1 18.6 21.1 23.6 28.5 31.0 36.0 45.9 67.0 107.9 152.5 177.3 200.9 238.1 292.6 379.4 581.6 1055.3 1548.8 1644.3 1422.3 1117.3 845.7 613.8 408.0 274.0 208.3 168.6 133.9 71.9 33.5 9.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 16.1 18.6 21.1 23.6 27.3 29.8 33.5 39.7 52.1 76.9 107.9 127.7 138.9 157.5 186.0 233.1 346.0 627.5 930.0 992.0 864.3 688.2 519.6 385.6 274.0 202.1 166.2 142.6 119.0 74.4 32.2 9.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
14.9 13.6 14.9 17.4 19.8 22.3 24.8 27.3 29.8 33.5 38.4 47.1 63.2 78.1 78.1 76.9 80.6 88.0 110.4 199.6 312.5 339.8 306.3 259.2 194.7 158.7 140.1 130.2 125.2 116.6 104.2 75.6 29.8 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
